MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 1/2

Movement

N/A ±16

A - End to End

N/A 26 in

B - Length

N/A 25.000 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 6.476538

Spring Force

N/A 45 lbs

Weight

N/A 4.00 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel