MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 12

Movement

N/A ± 4

A - End to End

N/A 72.5 in

B - Length

N/A 73 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 1.167408

Spring Force

N/A 390 lbs

Weight

N/A 665 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel