MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 2 1/2

Movement

N/A ± 4

A - End to End

N/A 16 in

B - Length

N/A 28.000 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 2.360278

Spring Force

N/A 83 lbs

Weight

N/A 36 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel