MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 6

Movement

N/A ± 24

A - End to End

N/A 50 in

B - Length

N/A 79 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 2.588244

Spring Force

N/A 202 lbs

Weight

N/A 157 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel