MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 3

Movement

N/A ± 24

A - End to End

N/A 37.5 in

B - Length

N/A 56.000 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 3.8867

Spring Force

N/A 90 lbs

Weight

N/A 44.00 lb

End Fittings

N/A FLANGED

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel