MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2

Movement

± 24

A - End to End

33.5 in

B - Length

47.000 in

Pressure

300 psi

Flow Coefficient

3.483276

Spring Force

78 lbs

Weight

21 lb

End Fittings

FLANGED

Hose & Braid Material

Series 300 Stainless Steel

Fittings Material

Sch 40 Carbon Steel