MultiCAD (0) ▾
  • Cart is empty
Model MPTR3
Unit of Measure

Size

N/A 14 in350 mm

Face to Face

N/A 8 in

Equivalent Pipe Length

N/A 24.00 in

Axial Movement

N/A 1.2 in

Maximal Lateral

N/A 0.20 in

Rotational Movement

N/A 3.5 º

Max. Ext.

N/A 0.2 in

Axial Spring Rate

N/A 5282.0 lb·in

Lateral Spring Rate

N/A 24741.8 lb·in

Angular Spring Rate

N/A 68354.3 ft·lb/º

Effective Area

N/A 173.90 in²

No. of Tie Rods

N/A 3

Weight

N/A 160.00 lb

Bellows Material

N/A 304 Stainless Steel

Flange Material

N/A Carbon Steel

Tie Rods Material

N/A AISI - 1020

Grommet Material

N/A Neoprene

Nuts Material

N/A AISI - 1020