MultiCAD (0) ▾
  • Cart is empty
Model MPTR3
Unit of Measure

Size

N/A 2 1/2 in65 mm

Face to Face

N/A 6 in

Equivalent Pipe Length

N/A 18.00 in

Axial Movement

N/A 0.8 in

Maximal Lateral

N/A 0.58 in

Rotational Movement

N/A 11 º

Max. Ext.

N/A 0.2 in

Axial Spring Rate

N/A 1403.2 lb·in

Lateral Spring Rate

N/A 1644.8 lb·in

Angular Spring Rate

N/A 1077.6 ft·lb/º

Effective Area

N/A 9.53 in²

No. of Tie Rods

N/A 3

Weight

N/A 16 lb

Bellows Material

N/A 304 Stainless Steel

Flange Material

N/A Carbon Steel

Tie Rods Material

N/A AISI - 1020

Grommet Material

N/A Neoprene

Nuts Material

N/A AISI - 1020