MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 3 in

Style

N/A Short

Outer Average Length

N/A 23.000 in

Equivalent Pipe Length

N/A 63.00 in

Axial Movement

N/A 1 + 1 in

Lateral Movement

N/A 0.1875 in

Rotational Movement

N/A 8 º

Spring Rate

N/A 345 lb/in

Axial Spring Rate

N/A 349 lb/in

Lateral Spring Rate

N/A 6070 lb/in

Rotational Spring Rate

N/A 11 lb·in/º

Thrust Area

N/A 11 in²

Effective Area

N/A 12 in²

Weight

N/A 5 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106