MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 12 in

Style

N/A Long

Outer Average Length

N/A 34.500 in

Equivalent Pipe Length

N/A 97.5 in

Axial Movement

N/A 3.25 + 3.25 in

Lateral Movement

N/A 0.75 in

Rotational Movement

N/A 10 º

Spring Rate

N/A 435 lb/in

Axial Spring Rate

N/A 435 lb/in

Lateral Spring Rate

N/A 5700 lb/in

Rotational Spring Rate

N/A 171 lb·in/º

Thrust Area

N/A 141 in²

Effective Area

N/A 146 in²

Weight

N/A 42 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106