MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 12 in

Style

N/A Short

Outer Average Length

N/A 24.250 in

Equivalent Pipe Length

N/A 75.00 in

Axial Movement

N/A 1.5 + 1.5 in

Lateral Movement

N/A 0.1875 in

Rotational Movement

N/A 8 º

Spring Rate

N/A 784 lb/in

Axial Spring Rate

N/A 784 lb/in

Lateral Spring Rate

N/A 99000 lb/in

Rotational Spring Rate

N/A 307 lb·in/º

Thrust Area

N/A 141 in²

Effective Area

N/A 146 in²

Weight

N/A 70.00 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 50 psig

Max Test Pressure

N/A 75 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-36 Plate Flg