MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

3 in

Style

Short

Outer Average Length

19.875 in

Equivalent Pipe Length

63.00 in

Axial Movement

1 + 1 in

Lateral Movement

0.1875 in

Rotational Movement

8 º

Spring Rate

345 lb/in

Axial Spring Rate

349 lb/in

Lateral Spring Rate

6070 lb/in

Rotational Spring Rate

11 lb·in/º

Thrust Area

11 in²

Effective Area

12 in²

Weight

17 lb

Max Working Temp

800 ºF

Max Working Pressure

50 psig

Max Test Pressure

75 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-36 Plate Flg