MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 2 1/2 in

Style

N/A Short

Outer Average Length

N/A 18.875 in

Equivalent Pipe Length

N/A 59.25 in

Axial Movement

N/A 0.75 + 0.75 in

Lateral Movement

N/A 0.125 in

Rotational Movement

N/A 59.25 º

Spring Rate

N/A 725 lb/in

Axial Spring Rate

N/A 725 lb/in

Lateral Spring Rate

N/A 7380 lb/in

Rotational Spring Rate

N/A 10 lb·in/º

Thrust Area

N/A 9 in²

Effective Area

N/A 9 in²

Weight

N/A 16 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 300lb A-105 RFSO Flg