MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

2 in

Style

Long

Outer Average Length

22.250 in

Equivalent Pipe Length

70.5 in

Axial Movement

1.25 + 1.25 in

Lateral Movement

0.25 in

Rotational Movement

70.5 º

Spring Rate

453 lb/in

Axial Spring Rate

433 lb/in

Lateral Spring Rate

980 lb/in

Rotational Spring Rate

6 lb·in/º

Thrust Area

5 in²

Effective Area

6 in²

Weight

14 lb

Max Working Temp

800 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

300lb A-105 RFSO Flg