MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

5 in

Style

Short

Outer Average Length

23.250 in

Equivalent Pipe Length

63.75 in

Axial Movement

1.25 + 1.25 in

Lateral Movement

0.125 in

Rotational Movement

8 º

Spring Rate

987 lb/in

Axial Spring Rate

987 lb/in

Lateral Spring Rate

59200 lb/in

Rotational Spring Rate

79 lb·in/º

Thrust Area

29 in²

Effective Area

29 in²

Weight

14 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

WELD

End Material

Std Wt A53 / A-106