MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 10 in

Style

N/A Long

Outer Average Length

N/A 36.500 in

Equivalent Pipe Length

N/A 103.5 in

Axial Movement

N/A 3.25 + 3.25 in

Lateral Movement

N/A 0.75 in

Rotational Movement

N/A 10 º

Spring Rate

N/A 760 lb/in

Axial Spring Rate

N/A 1226 lb/in

Lateral Spring Rate

N/A 3700 lb/in

Rotational Spring Rate

N/A 329 lb·in/º

Thrust Area

N/A 97 in²

Effective Area

N/A 104 in²

Weight

N/A 34 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 150 psig

Max Test Pressure

N/A 225 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A WELD

End Material

N/A Std Wt A53 / A-106