MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

6 in

Style

Short

Outer Average Length

21.000 in

Equivalent Pipe Length

66.00 in

Axial Movement

1.25 + 1.25 in

Lateral Movement

0.125 in

Rotational Movement

8 º

Spring Rate

1181 lb/in

Axial Spring Rate

1171 lb/in

Lateral Spring Rate

77500 lb/in

Rotational Spring Rate

127 lb·in/º

Thrust Area

39 in²

Effective Area

40 in²

Weight

85.00 lb

Max Working Temp

800 ºF

Max Working Pressure

150 psig

Max Test Pressure

225 psig

Bellows Material

316 Stainless Steel

END

FLANGED

End Material

150lb A-105 RFSO Flg