MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 4 in

Style

N/A Short

Outer Average Length

N/A 20.125 in

Equivalent Pipe Length

N/A 63.75 in

Axial Movement

N/A 1.25 + 1.25 in

Lateral Movement

N/A 0.25 in

Rotational Movement

N/A 8 º

Spring Rate

N/A 803 lb/in

Axial Spring Rate

N/A 803 lb/in

Lateral Spring Rate

N/A 19700 lb/in

Rotational Spring Rate

N/A 43 lb·in/º

Thrust Area

N/A 19 in²

Effective Area

N/A 19 in²

Weight

N/A 35 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 150 psig

Max Test Pressure

N/A 225 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-105 RFSO Flg