MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 4 in

Style

N/A Long

Outer Average Length

N/A 26.500 in

Equivalent Pipe Length

N/A 82.5 in

Axial Movement

N/A 2.5 + 2.5 in

Lateral Movement

N/A 0.5 in

Rotational Movement

N/A 10 º

Spring Rate

N/A 406 lb/in

Axial Spring Rate

N/A 401 lb/in

Lateral Spring Rate

N/A 1240 lb/in

Rotational Spring Rate

N/A 22 lb·in/º

Thrust Area

N/A 19 in²

Effective Area

N/A 19 in²

Weight

N/A 38 lb

Max Working Temp

N/A 800 ºF

Max Working Pressure

N/A 150 psig

Max Test Pressure

N/A 225 psig

Bellows Material

N/A 316 Stainless Steel

END

N/A FLANGED

End Material

N/A 150lb A-105 RFSO Flg