MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

8 in

Convolutions

10

OAL

90.750 in

Equivalent Pipe Length

1110.00 in

Axial Movement

7.5 + 7.5 in

Thrust Area

92 in²

Effective Area

92 in²

Weight

820.00 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

370 lb·in

Spring Constant

3700 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

Std Wt A53 / A-106