MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 10 in

Convolutions

N/A 10

OAL

N/A 90.750 in

Equivalent Pipe Length

N/A 1200.00 in

Axial Movement

N/A 7.5 + 7.5 in

Thrust Area

N/A 135 in²

Effective Area

N/A 135 in²

Weight

N/A 985.00 lb

Max Working Temp

N/A 500 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Stiffness Axial

N/A 400 lb·in

Spring Constant

N/A 4000 lb·in

Bellows Material

N/A Hydroformed 304 SS

Ring Material

N/A Cast Iron

Flange Material

N/A ANSI B16.5 Carbon Steel