MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

8 in

Convolutions

8

OAL

77.750 in

Equivalent Pipe Length

1389.00 in

Axial Movement

6 + 6 in

Thrust Area

92 in²

Effective Area

92 in²

Weight

700 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

463 lb·in

Spring Constant

3700 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

Std Wt A53 / A-106