MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

5 in

Convolutions

7

OAL

43.750 in

Equivalent Pipe Length

1329.00 in

Axial Movement

2.625 + 2.625 in

Thrust Area

40 in²

Effective Area

40 in²

Weight

230 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

443 lb·in

Spring Constant

3100 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

Std Wt A53 / A-106