MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

12 in

Convolutions

7

OAL

73.750 in

Equivalent Pipe Length

1800.00 in

Axial Movement

5.25 + 5.25 in

Thrust Area

175 in²

Effective Area

175 in²

Weight

995.00 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

600 lb·in

Spring Constant

4200 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

ANSI B16.5 Carbon Steel