MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

10 in

Convolutions

5

OAL

58.250 in

Equivalent Pipe Length

2400.00 in

Axial Movement

3.75 + 3.75 in

Thrust Area

135 in²

Effective Area

135 in²

Weight

640.00 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

800 lb·in

Spring Constant

4000 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

ANSI B16.5 Carbon Steel