MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 8 in

Convolutions

N/A 5

OAL

N/A 58.250 in

Equivalent Pipe Length

N/A 2220.00 in

Axial Movement

N/A 3.75 + 3.75 in

Thrust Area

N/A 92 in²

Effective Area

N/A 92 in²

Weight

N/A 490.00 lb

Max Working Temp

N/A 500 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Stiffness Axial

N/A 740 lb·in

Spring Constant

N/A 3700 lb·in

Bellows Material

N/A Hydroformed 304 SS

Ring Material

N/A Cast Iron

Flange Material

N/A ANSI B16.5 Carbon Steel