MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

5 in

Convolutions

4

OAL

34.000 in

Equivalent Pipe Length

2325.00 in

Axial Movement

1.5 + 1.5 in

Thrust Area

40 in²

Effective Area

40 in²

Weight

177 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

775 lb·in

Spring Constant

3100 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

ANSI B16.5 Carbon Steel