MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

10 in

Convolutions

3

OAL

45.250 in

Equivalent Pipe Length

3999.00 in

Axial Movement

2.25 + 2.25 in

Thrust Area

135 in²

Effective Area

135 in²

Weight

490.00 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

1333 lb·in

Spring Constant

4000 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

Std Wt A53 / A-106