MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

2 1/2 in

Convolutions

13

OAL

33.130 in

Equivalent Pipe Length

99.375 in

Axial Movement

4.875 in

Thrust Area

21 in²

Effective Area

21 in²

Weight

114 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

200 lb·in

Spring Constant

2600 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

Std Wt A53 / A-106

Bell End Neck O.D. (Flanged)

4.13 in

Ring O.D.

7.00 in

Bell End O.D. (Flanged)

7 in

Bellows O.D.

5 1/2 in

Root Dia

3.16 in

Ring Width

1.25 in

Bellows Crown Radius

0.38 in

Pipe OD

2.875 in