MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 20 in

Convolutions

N/A 10

OAL

N/A 30.380 in

Equivalent Pipe Length

N/A 99.1875 in

Axial Movement

N/A 8.125 in

Thrust Area

N/A 392 in²

Effective Area

N/A 392 in²

Weight

N/A 937.00 lb

Max Working Temp

N/A 500 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Stiffness Axial

N/A 540 lb·in

Spring Constant

N/A 5400 lb·in

Bellows Material

N/A Hydroformed 304 SS

Ring Material

N/A Carbon Steel

Flange Material

N/A ANSI B16.5 Carbon Steel

Bell End Neck O.D. (Flanged)

N/A 20.63 in

Ring O.D.

N/A 25.75 in

Bell End O.D. (Flanged)

N/A 25.75 in

Bellows O.D.

N/A 24.00 in

Root Dia

N/A 20 in

Ring Width

N/A 1.25 in

Bellows Crown Radius

N/A 0.50 in

Pipe OD

N/A 20.00 in

Flange OD

N/A 27 1/2 in