MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

14 in

Convolutions

7

OAL

26.500 in

Equivalent Pipe Length

97.5 in

Axial Movement

5.25 in

Thrust Area

205 in²

Effective Area

205 in²

Weight

325.00 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

629 lb·in

Spring Constant

4400 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Carbon Steel

Flange Material

Std Wt A53 / A-106

Bell End Neck O.D. (Flanged)

15.44 in

Ring O.D.

19.50 in

Bell End O.D. (Flanged)

19.50 in

Bellows O.D.

18.00 in

Root Dia

14.00 in

Ring Width

1.25 in

Bellows Crown Radius

0.50 in

Pipe OD

14.00 in