MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

20 in

Convolutions

7

OAL

24.190 in

Equivalent Pipe Length

99.1875 in

Axial Movement

5.6875 in

Thrust Area

392 in²

Effective Area

392 in²

Weight

778.00 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

771 lb·in

Spring Constant

5400 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Carbon Steel

Flange Material

ANSI B16.5 Carbon Steel

Bell End Neck O.D. (Flanged)

20.63 in

Ring O.D.

25.75 in

Bell End O.D. (Flanged)

25.75 in

Bellows O.D.

24.00 in

Root Dia

20 in

Ring Width

1.25 in

Bellows Crown Radius

0.50 in

Pipe OD

20.00 in

Flange OD

27 1/2 in