MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 12 in

Convolutions

N/A 7

OAL

N/A 30.500 in

Equivalent Pipe Length

N/A 144.75 in

Axial Movement

N/A 5.25 in

Thrust Area

N/A 175 in²

Effective Area

N/A 175 in²

Weight

N/A 525 lb

Max Working Temp

N/A 500 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Stiffness Axial

N/A 600 lb·in

Spring Constant

N/A 4200 lb·in

Bellows Material

N/A Hydroformed 304 SS

Ring Material

N/A Cast Iron

Flange Material

N/A ANSI B16.5 Carbon Steel

Bell End Neck O.D. (Flanged)

N/A 13.69 in

Ring O.D.

N/A 18.38 in

Bell End O.D. (Flanged)

N/A 18.62 in

Bellows O.D.

N/A 17.38 in

Root Dia

N/A 12.25 in

Ring Width

N/A 2.50 in

Bellows Crown Radius

N/A 0.81 in

Pipe OD

N/A 12.75 in

Flange OD

N/A 19 in