MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 8 in

Convolutions

N/A 4

OAL

N/A 28.750 in

Equivalent Pipe Length

N/A 144.75 in

Axial Movement

N/A 3 in

Thrust Area

N/A 92 in²

Effective Area

N/A 92 in²

Weight

N/A 210.00 lb

Max Working Temp

N/A 500 ºF

Max Working Pressure

N/A 300 psig

Max Test Pressure

N/A 450 psig

Stiffness Axial

N/A 925 lb·in

Spring Constant

N/A 3700 lb·in

Bellows Material

N/A Hydroformed 304 SS

Ring Material

N/A Cast Iron

Flange Material

N/A Std Wt A53 / A-106

Bell End Neck O.D. (Flanged)

N/A 9.5 in

Ring O.D.

N/A 14.75 in

Bell End O.D. (Flanged)

N/A 14 3/4 in

Bellows O.D.

N/A 13.25 in

Root Dia

N/A 8.25 in

Ring Width

N/A 2.50 in

Bellows Crown Radius

N/A 0.81 in

Pipe OD

N/A 8.625 in