MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

8 in

Convolutions

3

OAL

16.000 in

Equivalent Pipe Length

144.75 in

Axial Movement

2.25 in

Thrust Area

92 in²

Effective Area

92 in²

Weight

190 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

1233 lb·in

Spring Constant

3700 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

ANSI B16.5 Carbon Steel

Bell End Neck O.D. (Flanged)

9.63 in

Ring O.D.

14.75 in

Bell End O.D. (Flanged)

14.50 in

Bellows O.D.

13.25 in

Root Dia

8.25 in

Ring Width

2.50 in

Bellows Crown Radius

0.81 in

Pipe OD

8.625 in

Flange OD

13 1/2 in