MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

6 in

Convolutions

2

OAL

22.250 in

Equivalent Pipe Length

144.75 in

Axial Movement

1-1/2 in

Thrust Area

62 in²

Effective Area

62 in²

Weight

110 lb

Max Working Temp

500 ºF

Max Working Pressure

300 psig

Max Test Pressure

450 psig

Stiffness Axial

1750 lb·in

Spring Constant

3500 lb·in

Bellows Material

Hydroformed 304 SS

Ring Material

Cast Iron

Flange Material

Std Wt A53 / A-106

Bell End Neck O.D. (Flanged)

7.25 in

Ring O.D.

12.5 in

Bell End O.D. (Flanged)

12.50 in

Bellows O.D.

11.19 in

Root Dia

6.25 in

Ring Width

2.50 in

Bellows Crown Radius

0.75 in

Pipe OD

6.625 in