MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 10 in

Pressure / Temp

N/A 300 PSIG at 850 deg F

Spring Rate

N/A 1417 lb/in

Effective Area

N/A 129.7 in²

Flow Coefficient

N/A 0.6071

Maximum Working Pressure

N/A 300 psi

Maximum Working Temperature

N/A 850 ºF

Test Pressure

N/A 450 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Weight

N/A 534 lb

Material

N/A CS Body, 304 SS Bellows

B - Diameter

N/A 16 in

OAL

N/A 47.75 in

L1

N/A 4.75 in

L2

N/A 11.4 in

L3

N/A 13 in