MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

2-1/2 in

Pressure / Temp

300 PSIG at 850 deg F

Spring Rate

339 lb/in

Effective Area

14.3 in²

Flow Coefficient

0.9590

Maximum Working Pressure

300 psi

Maximum Working Temperature

850 ºF

Test Pressure

450 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

84 lb

Material

CS Body, 304 SS Bellows

B - Diameter

6.625 in

OAL

45.75 in

L1

4.75 in

L2

10.6 in

L3

13 in