MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 3 in |
Pressure / Temp |
N/A 300 PSIG at 850 deg F |
Spring Rate |
N/A 650 lb/in |
Effective Area |
N/A 22.9 in² |
Flow Coefficient |
N/A 0.9258 |
Maximum Working Pressure |
N/A 300 psi |
Maximum Working Temperature |
N/A 850 ºF |
Test Pressure |
N/A 450 psi |
Bellows Material |
N/A 304 Stainless Steel |
Body Material |
N/A Carbon Steel |
Weight |
N/A 0 lb |
Material |
N/A CS Body, 304 SS Bellows |
B - Diameter |
N/A 8.625 in |
OAL |
N/A 33.250 in |
L1 |
N/A 4.5 in |
L2 |
N/A 6.7 in |
L3 |
N/A 10.75 in |