MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 2 in

Pressure / Temp

N/A 300 PSIG at 850 deg F

Spring Rate

N/A 639 lb/in

Effective Area

N/A 14.3 in²

Flow Coefficient

N/A 1.1088

Maximum Working Pressure

N/A 300 psi

Maximum Working Temperature

N/A 850 ºF

Test Pressure

N/A 450 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Weight

N/A 0 lb

Material

N/A CS Body, 304 SS Bellows

B - Diameter

N/A 6.625 in

OAL

N/A 28.500 in

L1

N/A 4.5 in

L2

N/A 5.9 in

L3

N/A 8.75 in