MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 12 in

Pressure / Temp

N/A 300 PSIG at 850 deg F

Spring Rate

N/A 2853 lb/in

Effective Area

N/A 172.5 in²

Flow Coefficient

N/A 0.5244

Maximum Working Pressure

N/A 300 psi

Maximum Working Temperature

N/A 850 ºF

Test Pressure

N/A 450 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Weight

N/A 540 lb

Material

N/A CS Body, 304 SS Bellows

B - Diameter

N/A 18 in

OAL

N/A 31.750 in

L1

N/A 4.75 in

L2

N/A 6.7 in

L3

N/A 9 in