MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

4 in

Pressure / Temp

300 PSIG at 850 deg F

Spring Rate

1223 lb/in

Effective Area

36.4 in²

Flow Coefficient

0.9465

Maximum Working Pressure

300 psi

Maximum Working Temperature

850 ºF

Test Pressure

450 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

121 lb

Material

CS Body, 304 SS Bellows

B - Diameter

10.75 in

OAL

28.750 in

L1

4.75 in

L2

5.9 in

L3

9 in