MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

6 in

Pressure / Temp

150 PSIG at 850 deg F

Spring Rate

138 lb/in

Effective Area

58.90 in²

Flow Coefficient

0.7183

Maximum Working Pressure

150 psi

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

177 lb

Material

CS Body, 304 SS Bellows

B - Diameter

12.80 in

OAL

37.76 in

L1

6.30 in

L2

11.12 in

L3

9.21 in