MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 5 in

Pressure / Temp

N/A 150 PSIG at 850 deg F

Spring Rate

N/A 120 lb/in

Effective Area

N/A 46.35 in²

Flow Coefficient

N/A 0.9301

Maximum Working Pressure

N/A 150 psi

Maximum Working Temperature

N/A 700 ºF

Test Pressure

N/A 225 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Weight

N/A 144 lb

Material

N/A CS Body, 304 SS Bellows

B - Diameter

N/A 10.75 in

OAL

N/A 37.52 in

L1

N/A 6.30 in

L2

N/A 11.12 in

L3

N/A 8.98 in