MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

14 in

Pressure / Temp

150 PSIG at 850 deg F

Spring Rate

885 lb/in

Effective Area

212.00 in²

Flow Coefficient

0.5540

Maximum Working Pressure

150 psi

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

565 lb

Material

CS Body, 304 SS Bellows

B - Diameter

20.00 in

OAL

36 in

L1

6.30 in

L2

8.10 in

L3

9.50 in