MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

3 in

Pressure / Temp

150 PSIG at 850 deg F

Spring Rate

235 lb/in

Effective Area

20.77 in²

Flow Coefficient

0.9258

Maximum Working Pressure

150 psi

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

60 lb

Material

CS Body, 304 SS Bellows

B - Diameter

6.61 in

OAL

30.11 in

L1

5.51 in

L2

8.21 in

L3

7.52 in