MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

12 in

Pressure / Temp

150 PSIG at 850 deg F

Spring Rate

463 lb/in

Effective Area

166.63 in²

Flow Coefficient

0.5244

Maximum Working Pressure

150 psi

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

226 lb

Material

CS Body, 304 SS Bellows

B - Diameter

17.99 in

OAL

25.98 in

L1

6.30 in

L2

7.64 in

L3

6.02 in