MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

8 in

Pressure / Temp

150 PSIG at 850 deg F

Spring Rate

166 lb/in

Effective Area

88.82 in²

Flow Coefficient

0.5641

Maximum Working Pressure

150 psi

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Weight

238 lb

Material

CS Body, 304 SS Bellows

B - Diameter

14.02 in

OAL

40.98 in

L1

6.30 in

L2

11.32 in

L3

12.01 in