MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

4 in

Pressure / Temp

150 PSIG at 850 deg F.

Compression

8 in

Spring Rate

212 lb/in

Flow Coefficient

0.9465

Maximum Working Pressure

150 psi

Operating Temperature [Min]

0 ºF

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Effective Area

30.00 in²

Weight

242.00 lb

Material

CS Body, 304 SS Bellows

Casing Diameter

8.63 in

OAL-Total Length

73.750 in

L1

9.80 in