MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

14 in

Pressure / Temp

300 PSIG at 850 deg F.

Compression

6 in

Spring Rate

1770 lb/in

Flow Coefficient

0.5540

Maximum Working Pressure

300 psi

Operating Temperature [Min]

0 ºF

Maximum Working Temperature

700 ºF

Test Pressure

450 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Effective Area

212.00 in²

Weight

863.00 lb

Material

CS Body, 304 SS Bellows

Casing Diameter

20.00 in

OAL-Total Length

57.750 in

L1

9.50 in